Design Rule Verification Report
Date:
10/9/2024
Time:
11:47:00 AM
Elapsed Time:
00:00:02
Filename:
C:\Users\jd080091\OneDrive - Qorvo\Work\Projects\PAC25140\PCBs\EVK\EVK1\RevB\PAC25140EVK1_RevB_26Sep2023\PAC25140EVK1_RevB\PAC25140EVK1_RevB.PcbDoc
Warnings:
0
Rule Violations:
6
Summary
Warnings
Count
Total
0
Rule Violations
Count
Clearance Constraint (Gap=29.528mil) (not InNetClass('HV_CHG') and not InNet('VB20') and not InNet('VB19')),(InNetClass('HV_CHG') and not InComponentClass('HV_Exclude'))
0
Clearance Constraint (Gap=29.528mil) (not InNetClass('HV_DSG')),(InNetClass('HV_DSG') and not InComponentClass('HV_Exclude'))
0
Clearance Constraint (Gap=29.528mil) (not InNetClass('HV_VIN') and not InNet('VB20') and not InComponent('HS1')),(InNetClass('HV_VIN') and not InComponentClass('HV_Exclude'))
0
Clearance Constraint (Gap=6mil) (All),(All)
6
Short-Circuit Constraint (Allowed=No) (All),(All)
0
Un-Routed Net Constraint ( (All) )
0
Width Constraint (Min=6mil) (Max=157.48mil) (Preferred=9.842mil) (All)
0
Power Plane Connect Rule(Relief Connect )(Expansion=20mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All)
0
Hole Size Constraint (Min=7.874mil) (Max=196.85mil) (All)
0
Hole To Hole Clearance (Gap=11.811mil) (All),(All)
0
Minimum Solder Mask Sliver (Gap=1mil) (All),(All)
0
Silk To Solder Mask (Clearance=1.968mil) (IsPad),(All)
0
Silk to Silk (Clearance=1.968mil) (All),(All)
0
Matched Lengths(Tolerance=150mil) (InDifferentialPair ('ISNS'))
0
Total
6
Clearance Constraint (Gap=6mil) (All),(All)
Clearance Constraint: (Collision < 6mil) Between Arc (5117.395mil,159.548mil) on Top Layer And Pad FID2-1(5117.395mil,159.548mil) on Top Layer
Clearance Constraint: (Collision < 6mil) Between Arc (5117.396mil,159.549mil) on Bottom Layer And Pad FID6-1(5117.396mil,159.548mil) on Bottom Layer
Clearance Constraint: (Collision < 6mil) Between Arc (5120.896mil,3954.008mil) on Bottom Layer And Pad FID4-1(5120.896mil,3954.008mil) on Bottom Layer
Clearance Constraint: (Collision < 6mil) Between Arc (5125.287mil,3945.507mil) on Top Layer And Pad FID3-1(5125.288mil,3945.506mil) on Top Layer
Clearance Constraint: (Collision < 6mil) Between Arc (776.881mil,3959.689mil) on Bottom Layer And Pad FID5-1(776.881mil,3959.689mil) on Bottom Layer
Clearance Constraint: (Collision < 6mil) Between Arc (778.652mil,3945.696mil) on Top Layer And Pad FID1-1(778.652mil,3945.695mil) on Top Layer
Back to top